System Plast Post Cap; Series: VG-307 for 2" Tube - VG-307-T2.0
Part #:VG-307-T2.0
Catalog #:VG-307-T2.0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Post Cap | Material: | POLYAMIDE |
| Length (in): | 2.98 in | Width (in): | 3.92 in |
| Height (in): | 3.92 in | Product Group: | Frame and Structure Components |
| Horizontal Tube/Pipe Size (in): | 0 in | Product Type: | Post Cap |
| Product Line: | Conveying Components | Component Series: | VG-307 |
| Measurement System: | Universal | Vertical Tube/Pipe Size (in): | 2" Tube in |
General Specifications
| UPC: | 787405193529 | Weight: | 0.60 LB |

