System Plast Post Cap; Series: VG-308 for 1-1/2" Pipe - VG-308-1.50
Part #:VG-308-1.50
Catalog #:VG-308-1.50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3.57 in | Height (in): | 5.12 in |
| Material: | POLYAMIDE | Type: | Post Cap |
| Length (in): | 3.85 in | Horizontal Tube/Pipe Size (in): | 0 in |
| Measurement System: | Universal | Product Group: | Frame and Structure Components |
| Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in | Component Series: | VG-308 |
| Product Type: | Post Cap | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405193543 | Weight: | 0.88 LB |

