System Plast Post Cap; Series: VG-308 for 2" Pipe - VG-308-2.00
Part #:VG-308-2.00
Catalog #:VG-308-2.00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 5.12 in | Type: | Post Cap |
| Length (in): | 3.85 in | Width (in): | 3.57 in |
| Material: | POLYAMIDE | Measurement System: | Universal |
| Vertical Tube/Pipe Size (in): | 2" Pipe in | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Horizontal Tube/Pipe Size (in): | 0 in |
| Product Type: | Post Cap | Product Group: | Frame and Structure Components |
| Component Series: | VG-308 |
General Specifications
| UPC: | 787405193550 | Weight: | 0.88 LB |

