System Plast Sanitary Leg Post Cap for VG-450; Series: VG-452 - VG-452
Part #:VG-452
Catalog #:VG-452
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Sanitary Leg Weld Cap | Material: | Stainless Steel |
| Product Type: | Sanitary Leg Post Cap for VG-450 | Product Group: | Frame and Structure Components |
| Vertical Tube/Pipe Size (in): | 0 in | Measurement System: | Universal |
| Horizontal Tube/Pipe Size (in): | 0 in | Product Line: | Conveying Components |
| Component Series: | VG-452 |
General Specifications
| UPC: | 787405234598 | Weight: | 0.74 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 2.50 IN |

