System Plast Tee Leg Tie; Series: VG-3110 for 1-1/4" Pipe and Horizontal: 1-1/4" Pipe - VG-3110-R125-R125
Part #:14729
Catalog #:VG-3110-R125-R125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Tee Leg Tie | Material: | POLYAMIDE |
| Overall Length (mm): | 134 mm | Width (mm): | 68 mm |
| Vertical Member (in): | 1-1/4 pipe in | Height (mm): | 86 mm |
| Horizontal Member (in): | 1-1/4 pipe in | Product Type: | Tee Leg Tie |
| Vertical Tube/Pipe Size (in): | 1-1/4" Pipe in | Distance to Centerline (mm): | 45 mm |
| Component Series: | VG-3110 | Product Group: | Frame and Structure Components |
| Horizontal Tube Depth (mm): | 60 mm | Product Line: | Conveying Components |
| Horizontal Tube/Pipe Size (in): | 1-1/4" Pipe in | Measurement System: | Universal |
| Vertical Tube Diameter (mm): | 42.2 mm | Horizontal Tube Diameter (mm): | 42.2 mm |
| Max Recommended Tightening Torque (Kg): | 1.5 kg |
General Specifications
| UPC: | 787405118904 | Weight: | 0.88 LB |
| Packaged Length: | 2.68 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 5.28 IN |

