System Plast Tube End (Round); Series: VG-550, Thread: 3/8-16 for a 1-1/2 Tube - VG-550-B38
Part #:VG-550-B38
Catalog #:VG-550-B38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width / Diameter (in): | 1.5 in | Insert Depth (in): | 1.38 in |
| Thread (in): | 3/8-16 in | Material: | Reinforced polyamide with brass threaded insert |
| Insert Width / Diameter (mm): | 35 mm | Insert Depth (mm): | 35 mm |
| Insert Width / Diameter (in): | 1.37 in | Tube Size (sq) x Wall Thickness (in): | 0.065 in |
| Type: | Round Tube Ends | Face Width / Diameter (mm): | 38 mm |
| Height (in): | 1.71 in | Product Line: | Conveying Components |
| Product Group: | Frame and Structure Components | Product Type: | Tube End (Round) |
| Height (mm): | 43 mm | Component Series: | VG-550 |
| Vertical Tube/Pipe Size (in): | 1-1/2 Tube in | Measurement System: | Imperial |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254633 | Weight: | 0.13 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 1.75 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

