System Plast Tube End (Round); Series: VG-551, Thread: 1/2-13 for a 1-1/2 Sch. 10 Pipe - VG-551-B12
Part #:VG-551-B12
Catalog #:VG-551-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Width / Diameter (mm): | 43 mm | Material: | Reinforced polyamide with brass threaded insert |
| Insert Width / Diameter (in): | 1.69 in | Height (in): | 1.95 in |
| Type: | Round Tube Ends | Face Width / Diameter (in): | 1.97 in |
| Insert Depth (in): | 1.54 in | Face Width / Diameter (mm): | 50 mm |
| Thread (in): | 1/2-13 in | Insert Depth (mm): | 39 mm |
| Tube Size (sq) x Wall Thickness (in): | 0.109 in | Measurement System: | Imperial |
| Base Diameter (in): | 0 in | Height (mm): | 50 mm |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Vertical Tube/Pipe Size (in): | 1-1/2 Sch. 10 Pipe in | Product Type: | Tube End (Round) |
| Component Series: | VG-551 | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254695 | Weight: | 0.19 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 9.55 IN |
| Packaged Height: | 2.30 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

