System Plast Tube End (Round); Series: VG-551, Thread: 3/4-10 for a 1-1/2 Sch. 10 Pipe - VG-551-B34
Part #:VG-551-B34
Catalog #:VG-551-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Face Width / Diameter (in): | 1.97 in |
| Type: | Round Tube Ends | Insert Width / Diameter (mm): | 43 mm |
| Thread (in): | 3/4-10 in | Insert Depth (in): | 1.54 in |
| Insert Width / Diameter (in): | 1.69 in | Insert Depth (mm): | 39 mm |
| Tube Size (sq) x Wall Thickness (in): | 0.109 in | Height (in): | 1.95 in |
| Face Width / Diameter (mm): | 50 mm | Height (mm): | 50 mm |
| Measurement System: | Imperial | Product Type: | Tube End (Round) |
| Base Diameter (in): | 0 in | Vertical Tube/Pipe Size (in): | 1-1/2 Sch. 10 Pipe in |
| Component Series: | VG-551 | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405254701 | Weight: | 0.19 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

