System Plast Tube End (Square); Series: VG-552, Thread: 3/4-10 for a 1-1/2 Sq. Tube - VG-552-B34
Part #:VG-552-B34
Catalog #:VG-552-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width / Diameter (mm): | 38 mm | Material: | Reinforced polyamide with brass threaded insert |
| Insert Depth (in): | 1.38 in | Thread (in): | 3/4-10 in |
| Face Width / Diameter (in): | 1.5 in | Type: | Square Tube Ends |
| Insert Width / Diameter (in): | 1.37 in | Height (in): | 1.71 in |
| Tube Size (sq) x Wall Thickness (in): | .065-.075 in | Insert Depth (mm): | 35 mm |
| Insert Width / Diameter (mm): | 35 mm | Height (mm): | 43 mm |
| Measurement System: | Imperial | Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube in |
| Base Diameter (in): | 0 in | Product Group: | Frame and Structure Components |
| Component Series: | VG-552 | Product Line: | Conveying Components |
| Product Type: | Tube End (Square) | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256101 | Weight: | 0.18 LB |
| Packaged Length: | 6.05 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 1.80 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

