System Plast Tube End (Square); Series: VG-552, Thread: M16 for a 1-1/2 Sq. Tube - VG-552-BM16
Part #:VG-552-BM16
Catalog #:VG-552-BM16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Tube Size (sq) x Wall Thickness (in): | .065-.075 in | Height (in): | 1.71 in |
| Insert Width / Diameter (in): | 1.37 in | Material: | Reinforced polyamide with brass threaded insert |
| Thread (mm): | M16 mm | Face Width / Diameter (in): | 1.5 in |
| Insert Depth (mm): | 35 mm | Face Width / Diameter (mm): | 38 mm |
| Insert Depth (in): | 1.38 in | Insert Width / Diameter (mm): | 35 mm |
| Type: | Square Tube Ends | Base Diameter (in): | 0 in |
| Product Group: | Frame and Structure Components | Height (mm): | 43 mm |
| Product Type: | Tube End (Square) | Measurement System: | Metric |
| Component Series: | VG-552 | Product Line: | Conveying Components |
| Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube in | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256170 | Weight: | 0.15 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.85 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

