System Plast Tube End (Square); Series: VG-553, Thread: M16 for a 1-1/2 Sq. Tube - VG-553-BM16
Part #:VG-553-BM16
Catalog #:VG-553-BM16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Depth (mm): | 35 mm | Face Width / Diameter (in): | 1.5 in |
| Material: | Reinforced polyamide with brass threaded insert | Tube Size (sq) x Wall Thickness (in): | 0.12 in |
| Type: | Square Tube Ends | Insert Width / Diameter (in): | 1.26 in |
| Insert Depth (in): | 1.38 in | Thread (mm): | M16 mm |
| Face Width / Diameter (mm): | 38 mm | Height (in): | 1.71 in |
| Insert Width / Diameter (mm): | 32 mm | Product Type: | Tube End (Square) |
| Height (mm): | 43 mm | Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube in |
| Product Group: | Frame and Structure Components | Base Diameter (in): | 0 in |
| Component Series: | VG-553 | Product Line: | Conveying Components |
| Measurement System: | Metric | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256293 | Weight: | 0.10 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

