System Plast Tube End (Square); Series: VG-555, Thread: 3/8-16 for a 2 Sq. Tube - VG-555-B38
Part #:VG-555-B38
Catalog #:VG-555-B38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Height (in): | 1.96 in |
| Insert Depth (in): | 1.55 in | Insert Width / Diameter (mm): | 47 mm |
| Face Width / Diameter (in): | 1.97 in | Tube Size (sq) x Wall Thickness (in): | 0.065 in |
| Thread (in): | 3/8-16 in | Insert Depth (mm): | 39 mm |
| Face Width / Diameter (mm): | 50 mm | Type: | Square Tube Ends |
| Insert Width / Diameter (in): | 1.87 in | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Product Type: | Tube End (Square) |
| Measurement System: | Imperial | Component Series: | VG-555 |
| Height (mm): | 50 mm | Vertical Tube/Pipe Size (in): | 2 Sq. Tube in |
| Base Diameter (in): | 0 in | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256477 | Weight: | 0.23 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 2.15 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

