System Plast Tube End (Square); Series: VG-555, Thread: M16 for a 2 Sq. Tube - VG-555-BM16
Part #:VG-555-BM16
Catalog #:VG-555-BM16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width / Diameter (mm): | 50 mm | Thread (mm): | M16 mm |
| Material: | Reinforced polyamide with brass threaded insert | Insert Width / Diameter (mm): | 47 mm |
| Insert Width / Diameter (in): | 1.87 in | Height (in): | 1.96 in |
| Insert Depth (mm): | 39 mm | Insert Depth (in): | 1.55 in |
| Tube Size (sq) x Wall Thickness (in): | 0.065 in | Face Width / Diameter (in): | 1.97 in |
| Type: | Square Tube Ends | Product Type: | Tube End (Square) |
| Measurement System: | Metric | Vertical Tube/Pipe Size (in): | 2 Sq. Tube in |
| Component Series: | VG-555 | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Height (mm): | 50 mm | Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405256507 | Weight: | 0.21 LB |
| Packaged Length: | 7.45 IN | Packaged Width: | 8.95 IN |
| Packaged Height: | 2.30 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

