System Plast Tube End (Square); Series: VG-561, Thread: M20 for a 2 X 3 Tube - VG-561-BM20
Part #:VG-561-BM20
Catalog #:VG-561-BM20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Tube Size (sq) x Wall Thickness (in): | 0.125 in |
| Type: | Square Tube Ends | Height (in): | 1.95 in |
| Thread (mm): | M20 mm | Vertical Tube/Pipe Size (in): | 2 X 3 Tube in |
| Base Diameter (in): | 0 in | Component Series: | VG-561 |
| Product Group: | Frame and Structure Components | Product Type: | Tube End (Square) |
| Product Line: | Conveying Components | Measurement System: | Metric |
| Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405497139 | Weight: | 0.33 LB |
| Packaged Length: | 6.15 IN | Packaged Width: | 7.35 IN |
| Packaged Height: | 2.30 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

