System Plast Articulating Metal Leveler; Series: LSS100, Base Diameter: 3.94, Spindle Length: 7.28-in, Thread: 3/4-10 - LSS100H-02-S34L8R
Part #:37738
Catalog #:LSS100H-02-S34L8R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Pad Material: | Anti-slip rubber (70 shore) |
| Length (in): | 8.82 in | Base Diameter (in): | 3.94 in |
| Thread (in): | 3/4-10 in | Component Series: | LSS100 |
| Thread Length (mm): | 7.28 mm | Product Line: | Conveying Components |
| Material: | Stainless Steel | Product Group: | Levelers |
| Spindle Length (in): | 7.28 in | Measurement System: | Imperial |
| Stem Material: | Stainless Steel | Base Height (in): | 0.95 in |
| Product Type: | Leveler (Sanistar) | Application: | Conveyor and machinery support with anti-slip pad, polished surface, and sanitary design. |
| Max Load Capacity (lb): | 11,000 lb |
General Specifications
| UPC: | 787405215900 | Weight: | 2.71 LB |

