System Plast Articulating Metal Leveler; Series: VG-592, Base Diameter: 1.88, Spindle Length: -in, Thread: 1/2-13 - VG-592B-01-S12
Part #:VG-592B-01-S12
Catalog #:VG-592B-01-S12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Thread (in): | 1/2-13 in |
| Product Line: | Conveying Components | Component Series: | VG-592 |
| Product Group: | Levelers | Stem Material: | Stainless Steel |
| Material: | Stainless Steel | Measurement System: | Imperial |
| Base Diameter (in): | 1.88 in | Product Type: | Leveler (Metal) |
| Height Up To Nut Flat (in): | 1.13 in | Max Load Capacity (lb): | 5,000 lb |
General Specifications
| UPC: | 787405258525 | Weight: | 0.79 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 2.50 IN | HTC: | 7318.15.8082 |
| Country of Origin: | United States of America |

