System Plast Fixed Metal Leveler; Series: , Base Diameter: 2, Spindle Length: 2.75-in, Thread: 1/2-13 - 177003U
Part #:177003U
Catalog #:177003U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Product Type: | Leveler (Sanistar) |
| Product Line: | Conveying Components | Height (in): | 0.83 in |
| Measurement System: | Imperial | Component Series: | 1770 |
| Material: | Stainless Steel | Stem Material: | Stainless Steel |
| Base Diameter (in): | 2 in | Product Group: | Levelers |
| Spindle Length (in): | 2.75 in | Length (in): | 3.75 in |
| Thread Length (in): | 2.75 in | Thread (in): | 1/2-13 in |
| Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. | Max Recommended Load (lb): | 680 lb |
General Specifications
| UPC: | 787405151604 | Weight: | 0.25 LB |

