System Plast Fixed Metal Leveler; Series: , Base Diameter: 4, Spindle Length: 4.45-in, Thread: 3/4-10 - 177258U
Part #:177258U
Catalog #:177258U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Product Group: | Levelers |
| Length (in): | 6.1 in | Spindle Length (in): | 4.45 in |
| Stem Material: | Stainless Steel | Thread (in): | 3/4-10 in |
| Component Series: | 1772 | Measurement System: | Imperial |
| Height (in): | 1.18 in | Material: | Stainless Steel |
| Base Diameter (in): | 4 in | Thread Length (in): | 4.45 in |
| Product Line: | Conveying Components | Product Type: | Leveler (Sanistar) |
| Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. | Max Recommended Load (lb): | 4,500 lb |
| Mounting Hole Diameter (in): | 0.59 in |
General Specifications
| UPC: | 787405152090 | Weight: | 1.96 LB |

