System Plast Articulating Plastic Leveler; Series: , Base Diameter: 2, Spindle Length: 4.55-in, Thread: 1/2-13 - FOOT BASE
Part #:177004U
Catalog #:FOOT BASE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Rubber | Leveler Type: | Stainless Steel Leveler |
| Thread (in): | 1/2-13 in | Material: | Stainless Steel |
| Spindle Length (in): | 4.55 in | Product Line: | Conveying Components |
| Component Series: | 1770 | Thread Length (in): | 3.5 in |
| Product Type: | Leveler (Sanistar) | Product Group: | Levelers |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Height (in): | 0.83 in | Base Diameter (in): | 2 in |
| Length (in): | 4.55 in | Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. |
| Static Load (lb): | 680 lb | Misalignment Angle: | ±4° |
General Specifications
| UPC: | 787405151611 | Weight: | 0.25 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

