System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: -mm, Thread: 5/8-11 - VG-511B-02-S58
Part #:VG-511B-02-S58
Catalog #:VG-511B-02-S58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lag Hole Diameter (in): | 0.48 in | Thread (in): | 5/8-11 in |
| Base Height with Pad (in): | 0.83 in | Length (in): | 1.35 in |
| Lag Hole Center Distance (in): | 2.92 in | Product Group: | Levelers |
| Base Height (in): | 0.73 in | Material: | POLYAMIDE |
| Product Type: | Leveler (Polyamide Base) | Component Series: | VG-511 |
| Stem Material: | Stainless Steel | Product Line: | Conveying Components |
| Measurement System: | Universal | Number of Lag Holes: | 2 |
| Base Diameter (in): | 4 in | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405246690 | Weight: | 0.30 LB |

