System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: -mm, Thread: 3/4-10 - VG-513B-01-S34
Part #:VG-513B-01-S34
Catalog #:VG-513B-01-S34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lag Hole Center Distance (in): | 2.92 in | Base Height with Pad (in): | 2.12 in |
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Measurement System: | Universal | Base Height (in): | 1.77 in |
| Length (in): | 2.26 in | Product Type: | Leveler (Polyamide Base) |
| Lag Hole Diameter (in): | 0.48 in | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Thread (in): | 3/4-10 in |
| Base Diameter (in): | 4.84 in | Component Series: | VG-513 |
| Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405247468 | Weight: | 0.60 LB |

