How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/50 Hp |
| Voltage: | 115 V | Speed: | 2500/3000 rpm |
| Frame: | 3.3 | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 50/60 Hz |
| Current: | 1.0/.77 A | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Clockwise Lead End | Drive End Bearing: | Sleeve |
| Frame Length: | 0.00 in | Shaft Extension: | 5/16 X 1 in |
General Specifications
| Weight: | 4.00 LB |

