System Plast Vibration Pad; Series: VG-514, Base Diameter: 4.84 for use with VG-513, 517-K and 520 Series, Max Load: 2600-lbs - VG-514N
Part #:VG-514N
Catalog #:VG-514N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Neoprene rubber | Base Diameter (in): | 4.84 in |
| Product Type: | Leveler (Vibration Pad) | Component Series: | VG-514 |
| Product Group: | Levelers | Measurement System: | Universal |
| Product Line: | Conveying Components | Material: | RUBBER |
General Specifications
| UPC: | 787405495173 | Weight: | 0.24 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 5.15 IN |
| Packaged Height: | 0.75 IN |

