System Plast Vibration Pad; Series: VG-534, Base Diameter: 1.31 for use with VG-533 Series - VG-534
Part #:VG-534
Catalog #:VG-534
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Neoprene rubber | Measurement System: | Universal |
| Base Diameter (in): | 1.31 in | Component Series: | VG-534 |
| Product Line: | Conveying Components | Material: | RUBBER |
| Product Group: | Levelers | Product Type: | Leveler (Vibration Pad) |
General Specifications
| UPC: | 726166449261 | Weight: | 0.20 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 0.18 IN |

