System Plast End Transfer Module, Width: 4.53-in, Length: 1.95-in, Height: 0.79-in, w/ 3 Type SSA rollers - TME-450R3SSA-FM
Part #:16771-SSA
Catalog #:TME-450R3SSA-FM
KEY FEATURES
- Easy head to tail transfer
- Ultra low friction
- Low noise beads
- Clean design
- Back-to-Back and end-to-end modularity
- Quick and easy assembly
- Mounting hardware included
- Acetal thermoplastic resin frame
- Blue acetal rollers with micro ball bearings for ultra-low coefficient of friction
- Stainless steel pins and hardware
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Center Distance (mm): | 80 mm | Bolt Effective Length (mm): | 11.5 mm |
| Bolt Center Distance (in): | 3.15 in | Width (in): | 1.95 in |
| Length (in): | 4.53 in | Width (mm): | 50 mm |
| Height (mm): | 20 mm | Bolt Effective Length (in): | 0.45 in |
| Length (mm): | 115 mm | Roller Type: | SSA |
| Height (in): | 0.79 in | Thread (mm): | M6 mm |
| Material: | ACETAL | Measurement System: | Metric |
| Component Series: | TME-450 | Product Type: | Roller Transfer Plate |
| Product Group: | Miscellaneous | Product Line: | Conveying Components |
| Color: | Blue (Roller) |
General Specifications
| UPC: | 787405125636 | Weight: | 0.67 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 5.55 IN |
| Packaged Height: | 1.40 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

