System Plast End Transfer Module; Width: 8.9-in, Length: 2-in, Height: 0.87-in, w/ 2 Type SR rollers - TME-K900R2SR-FM
Part #:16S00023-SR
Catalog #:TME-K900R2SR-FM
KEY FEATURES
- Easy and flexible mounting
- Smooth transition between conveyors
- Use individually or back-to-back
- Heavy duty robust construction
- Mounting hardware included
- Acetal thermoplastic resin frame
- Red thermoplastic resin rollers with noise reducing characteristics
- Stainless steel pins and hardware
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 0.87 in | Length (mm): | 226 mm |
| Length (in): | 8.9 in | Height (mm): | 22 mm |
| Width (in): | 2 in | Width (mm): | 51 mm |
| Roller Type: | SR | Component Series: | TME-K900 |
| Product Line: | Conveying Components | Product Type: | Roller Transfer Plate |
| Product Group: | Miscellaneous | Measurement System: | Metric |
| Material: | ACETAL | Thread (mm): | M8 mm |
| Color: | Red ( Roller ) |
General Specifications
| UPC: | 787405547896 | Weight: | 0.42 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.93 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

