System Plast Shaft Collar; Shaft Diameter: 1.25-in keyed - VG-SCK-125
Part #:VG-SCK-125
Catalog #:VG-SCK-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Keyway Width (in): | 0.25 in | Thickness (in): | 0.63 in |
| Component Series: | VG-SCK | Product Group: | Return Systems |
| Product Type: | Shaft Collar | Measurement System: | Universal |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Shaft Diameter (in): | 1.25 in | Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405462205 | Weight: | 0.13 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 0.85 IN |

