System Plast Shaft Collar; Shaft Diameter: 1.25-in - VG-SC-125
Part #:VG-SC-125
Catalog #:VG-SC-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Category: | Locking Shaft collar |
| Thickness (in): | 0.63 in | Product Group: | Return Systems |
| Component Series: | VG-SC | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Product Type: | Shaft Collar |
| Measurement System: | Universal | Outer Diameter (in): | 2 in |
| Shaft Diameter (in): | 1.25 in |
General Specifications
| UPC: | 787405461857 | Weight: | 0.06 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 5.05 IN |
| Packaged Height: | 1.95 IN |

