System Plast Shaft Collar; Shaft Diameter: 1.5-in keyed - VG-SCK-150
Part #:VG-SCK-150
Catalog #:VG-SCK-150
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Thickness (in): | 0.7 in | Keyway Width (in): | 0.375 in |
| Measurement System: | Universal | Component Series: | VG-SCK |
| Product Group: | Return Systems | Product Type: | Shaft Collar |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Outer Diameter (in): | 2.5 in | Shaft Diameter (in): | 1.5 in |
General Specifications
| UPC: | 787405462236 | Weight: | 0.10 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 0.70 IN |
| Packaged Height: | 2.50 IN |

