System Plast Shaft Collar; Shaft Diameter: 1.5-in - VG-SC-150
Part #:VG-SC-150
Catalog #:VG-SC-150
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Thickness (in): | 0.7 in | Component Series: | VG-SC |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Product Type: | Shaft Collar | Product Group: | Return Systems |
| Base Diameter (in): | 0 in | Outer Diameter (in): | 2.5 in |
| Shaft Diameter (in): | 1.5 in |
General Specifications
| UPC: | 787405461895 | Weight: | 0.10 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 0.70 IN |
| Packaged Height: | 2.50 IN |

