System Plast Shaft Collar; Shaft Diameter: 1-in keyed - VG-SCK-100
Part #:VG-SCK-100
Catalog #:VG-SCK-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Locking Shaft collar | Material: | POLYAMIDE |
| Keyway Width (in): | 0.25 in | Thickness (in): | 0.55 in |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Product Group: | Return Systems | Measurement System: | Universal |
| Component Series: | VG-SCK | Product Type: | Shaft Collar |
| Shaft Diameter (in): | 1 in | Outer Diameter (in): | 1.75 in |
General Specifications
| UPC: | 787405462182 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 1.75 IN |

