System Plast ADAPTER- POLYAMIDE- W/O LIP (USED W/ VG-203) - VG-292
Part #:VG-292
Catalog #:VG-292
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 3.82 in |
| Product Type: | Bracket Accessories | Product Line: | Conveying Components |
| Length (in): | 0.75 in | Component Series: | VG-292 |
| Slot Width (in): | 0.4 in | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Universal |
General Specifications
| UPC: | 662288969600 | Weight: | 0.13 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.25 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Mexico |

