System Plast Mounting Bar; Series: VG-204 - VG-204F-60-316S
Part #:VG-204F-60-316S
Catalog #:VG-204F-60-316S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Flat Mounting Bar, 3/16" x 6" Stainless Steel |
| Base Diameter (in): | 0 in | Straight/Swivel: | Straight |
| Product Line: | Conveying Components | Thread (in): | 0.375 in |
| Product Type: | Bracket (Metal Fixed) | Length (in): | 6 in |
| Component Series: | VG-204 | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Imperial | Fastener: | 0.375 |
General Specifications
| UPC: | 787405170650 | Weight: | 0.33 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.25 IN |

