System Plast SpeedSet Positioning Collar- Black- 16mm - VG-QSC-16M
Part #:VG-QSC-16M
Catalog #:VG-QSC-16M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Color: | Black |
| Component Series: | VG-QSC | Length (in): | 0.63 in |
| Measurement System: | Universal | Product Type: | SpeedSet (Spacer) |
| Product Group: | Side Guide Brackets and Accessories | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405515772 | Weight: | 0.05 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 1.40 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

