System Plast Heavy Duty Guide Rail Bracket, Polyamide,~5/8" Rod - VG-221-58
Part #:VG-221-58
Catalog #:VG-221-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 2.89 in |
| Straight/Swivel: | Straight | Thread (in): | 0.375 in |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 4 |
| Product Type: | Bracket (Polyamide) | Measurement System: | Imperial |
| Component Series: | VG-221 | Height (in): | 10.25 in |
| Product Group: | Side Guide Brackets and Accessories | Width (in): | 1.7 in |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405175648 | Weight: | 0.66 LB |
| Packaged Length: | 2.89 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 10.25 IN |

