System Plast Heavy Duty Swivel Guide Rail~Bracket Assembly, 3/4" - VG-203LTC-34
Part #:VG-203LTC-34
Catalog #:VG-203LTC-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 8.96 in |
| Measurement System: | Imperial | Thread (in): | 0.375 in |
| Slot Width (in): | 0.41 in | Component Series: | VG-203 |
| Width (in): | 2.08 in | Length (in): | 3.29 in |
| Product Type: | Bracket (Polyamide) | Product Group: | Side Guide Brackets and Accessories |
| Base Diameter (in): | 0 in | Straight/Swivel: | Swivel |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 3.45 |
| Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405484283 | Weight: | 0.73 LB |
| Packaged Length: | 6.15 IN | Packaged Width: | 6.95 IN |
| Packaged Height: | 2.05 IN |

