System Plast Heavy Duty Swivel Guide Rail Bracket Assembly,~5/8" - VG-203LTC-58
Part #:VG-203LTC-58
Catalog #:VG-203LTC-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Imperial |
| Rod Center to Top of Slot: | 3.45 | Length (in): | 3.29 in |
| Component Series: | VG-203 | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Straight/Swivel: | Swivel | Height (in): | 8.96 in |
| Product Type: | Bracket (Polyamide) | Thread (in): | 0.375 in |
| Slot Width (in): | 0.41 in | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405170100 | Weight: | 0.74 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 2.30 IN |

