System Plast Standard Duty Guide Rail Bracket,~Polyamide, 5/8" Rod, without Positioning Lip - VG-210F-58
Part #:VG-210F-58
Catalog #:VG-210F-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 7.55 in |
| Length (in): | 2.5 in | Component Series: | VG-210 |
| Product Type: | Bracket (Polyamide) | Thread (in): | 0.375 in |
| Straight/Swivel: | Straight | Product Line: | Conveying Components |
| Measurement System: | Imperial | Rod Center to Top of Slot: | 3 |
| Product Group: | Side Guide Brackets and Accessories | Base Diameter (in): | 0 in |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405484986 | Weight: | 0.40 LB |

