System Plast Swivel Cap Assembly, SS, 1/2" Rod - VG-203LHS-12
Part #:VG-203LHS-12
Catalog #:VG-203LHS-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Version: | Swivel Bracket |
| Type: | Guide Rail Brackets | Rod Center to Top of Slot: | 3.43 |
| Product Group: | Side Guide Brackets and Accessories | Depth (in): | 3.29 in |
| Length (in): | 3.29 in | Component Series: | VG-203 |
| Fastener: | 0.375 | Width (in): | 2.08 in |
| Product Type: | Bracket (Polyamide) | Straight/Swivel: | Swivel |
| Product Line: | Conveying Components | Thread (in): | 0.375 in |
| Measurement System: | Imperial | Height (in): | 8.91 in |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405170018 | Weight: | 0.96 LB |

