System Plast Swivel Cap Assembly, SS, 5/8" Rod - VG-203LHS-58
Part #:VG-203LHS-58
Catalog #:VG-203LHS-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Guide Rail Brackets |
| Version: | Swivel Bracket | Product Type: | Bracket (Polyamide) |
| Measurement System: | Imperial | Height (in): | 8.91 in |
| Product Line: | Conveying Components | Straight/Swivel: | Swivel |
| Component Series: | VG-203 | Rod Center to Top of Slot: | 3.43 |
| Depth (in): | 3.29 in | Thread (in): | 0.375 in |
| Product Group: | Side Guide Brackets and Accessories | Fastener: | 0.375 |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405170025 | Weight: | 0.10 LB |

