System Plast Swivel Cap Assembly, SS, 5/8" Rod - VG-203LHTS-58
Part #:VG-203LHTS-58
Catalog #:VG-203LHTS-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Guide Rail Brackets | Material: | POLYAMIDE |
| Version: | Swivel Bracket | Depth (in): | 3.29 in |
| Product Line: | Conveying Components | Length (in): | 3.29 in |
| Height (in): | 9.89 in | Product Type: | Bracket (Polyamide) |
| Measurement System: | Imperial | Component Series: | VG-203 |
| Base Diameter (in): | 0 in | Rod Center to Top of Slot: | 4.35 |
| Straight/Swivel: | Swivel | Fastener: | 0.375 |
| Width (in): | 2.08 in | Thread (in): | 0.375 in |
| Product Group: | Side Guide Brackets and Accessories | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405170056 | Weight: | 1.23 LB |
| Packaged Length: | 4.55 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.20 IN |

