System Plast Transition Cap Assembly, Polyamide, 1/2" Rod - VG-202TC-12
Part #:VG-202TC-12
Catalog #:VG-202TC-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Type: | Bracket Accessories | Straight/Swivel: | Swivel |
| Component Series: | VG-202 | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405169852 | Weight: | 0.30 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.60 IN |

