System Plast Transition Cap Assembly, Polyamide, 1/2" Rod - VG-203TC-12
Part #:VG-203TC-12
Catalog #:VG-203TC-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Imperial |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Product Type: | Bracket Accessories | Thread (in): | 3/8-16 in |
| Straight/Swivel: | Swivel | Component Series: | VG-203 |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405170391 | Weight: | 0.34 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 3.55 IN |
| Packaged Height: | 1.70 IN |

