System Plast Transition Cap Assembly, Polyamide, 3/4" Rod - VG-203TC-34
Part #:VG-203TC-34
Catalog #:VG-203TC-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Imperial |
| Product Line: | Conveying Components | Straight/Swivel: | Swivel |
| Product Type: | Bracket Accessories | Component Series: | VG-203 |
| Thread (in): | 3/8-16 in | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Brackets and Accessories | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405484399 | Weight: | 0.36 LB |

