System Plast Adjustable Support Bar; Series: VG-204 - VG-204-D14-P
Part #:VG-204-D14-P
Catalog #:VG-204-D14-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Adjustable Support Bar, 1/4" x 8",~Extended Slot, Plated | Material: | ZINC PLATED STEEL |
| Type: | Adjustable Support Bar | Base Diameter (in): | 0 in |
| Product Type: | Bracket (Metal Fixed) | Product Line: | Conveying Components |
| Fastener: | 0.375 | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 0.375 in | Component Series: | VG-204 |
| Length (in): | 8 in | Measurement System: | Imperial |
| Straight/Swivel: | Straight | Thickness (in): | 1/4 in |
General Specifications
| UPC: | 787405170582 | Weight: | 1.06 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 0.85 IN | HTC: | 8431.39.0010 |
| Country of Origin: | United States of America |

