System Plast Fixed Guide Rail Bracket; Series: VG-201 - VG-201-S08
Part #:VG-201-S08
Catalog #:VG-201-S08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Fixed Bracket, Stainless Steel,~8" LONG |
| Type: | Fixed Guide Rail Bracket | Base Diameter (in): | 0 in |
| Product Type: | Bracket (Metal Fixed) | Measurement System: | Imperial |
| Length (in): | 8 in | Fastener: | 0.3125 |
| Straight/Swivel: | Straight | Thickness (in): | 12 Gauge in |
| Thread (in): | 0.3125 in | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Component Series: | VG-201 |
General Specifications
| UPC: | 787405169425 | Weight: | 0.53 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

