System Plast Fixed Guide Rail Bracket; Series: VG-201 - VG-201-S095
Part #:VG-201-S095
Catalog #:VG-201-S095
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Fixed Bracket, Stainless Steel,~9.5" Long | Material: | Stainless Steel |
| Type: | Fixed Guide Rail Bracket | Thickness (in): | 12 Gauge in |
| Component Series: | VG-201 | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 0.3125 in | Measurement System: | Imperial |
| Straight/Swivel: | Straight | Fastener: | 0.3125 |
| Base Diameter (in): | 0 in | Length (in): | 9.5 in |
| Product Line: | Conveying Components | Product Type: | Bracket (Metal Fixed) |
General Specifications
| UPC: | 787405169449 | Weight: | 0.62 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

