System Plast Rod Mounts; Series: VG-641, for Rod dia: 0.5-in - VG-641T-N-12
Part #:VG-641T-N-12
Catalog #:VG-641T-N-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Rod Mount with Tabs- SS- with Nut-~1/2" or 12mm Rod (Cross Ref. 13S00166) | Type: | Rod Mounts |
| Material: | Stainless Steel | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Component Series: | VG-641 | Product Type: | Bracket (Rod Mount - SS) |
| Straight/Swivel: | Straight | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405498334 | Weight: | 0.15 LB |

