System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.625-in - VG-213R-TOP-58
Part #:VG-213R-TOP-58
Catalog #:VG-213R-TOP-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Rotating Top: | VG-213R-TOP |
| Version: | Rotating Top for Stainless Steel Bracket | Type: | Stainless Steel Bracket |
| Product Type: | Brackets (Stainless Steel) | Measurement System: | Universal |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Swivel |
| Component Series: | VG-213 | Product Line: | Conveying Components |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405486959 | Weight: | 0.28 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

