System Plast Accessory Holder Assembly - VG-615A-10M-19
Part #:VG-615A-10M-19
Catalog #:VG-615A-10M-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Sensor Mounting Assembly |
| Width (in): | 6 in | Length (in): | 6 in |
| Product Type: | Accessory and Sensor Support Components | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Component Series: | VG-615 | Accessory Bore Diameter (mm): | 19 mm |
| Rod Diameter (mm): | 10 mm |
General Specifications
| UPC: | 787405260481 | Weight: | 0.77 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.40 IN |

